Skip to Main Content
Logo

LF40XL-Z2 150-210 3/4

Part of the LF40L Series

Ordering Code: 0121415

UPC: 098268584233

Lead Free: YES

3/4 In Lead Free Automatic Reseating Temp And Pressure Relief Valve, 150 Psi, 210 F, Test Lever, Extension Thermostat

This 3/4 inch lead free automatic reseating temperature and pressure relief valve with a 5 inch thermostat is installed directly in tank tapings and is used in commercial applications to provide automatic temperature and pressure protection for hot water supply tanks and hot water heaters. It features lead free construction with NPT male inlet and NPT female outlet connections, thermo-bonded coated thermostat, tamper resistant bonnet screws, automatic reseating feature, and test lever. The pressure relief is 150 PSI and the temperature relief is 210 degrees (99 degrees C).

Product Features

  • Tamper resistant bonnet screws
  • Lead free construction
  • 5 Inch thermostat length
  • Non-mechanical seat to disc alignment
Specifications
BrandName Watts
Inlet Connection Size 3/4 IN
Inlet Connection Type Male Threaded
Inlet Thread Type NPT
LeadFree YES
ModelNumber LF40XL-Z2 150-210 3/4
Outlet Connection Size 3/4 IN
Outlet Connection Type Female Threaded
Outlet Thread Type FPT
Part Number 0121415
Pressure Range 75 to 150 PSI
Pressure Relief Setting-PSI 150
Protection Type Temperature And Pressure
Series LF40L
Temperature Relief-Fahrenheit 210