RK 007-CK2-SS 1 1/2-2
Part of the RK-007 Series
Ordering Code: 0887035
UPC: 098268374278
Lead Free: NO
1 1/2-2 Backflow Repair Kit, Second Check, 007
This 1 1/2-2 IN second check replacement kit, for series 007, is used to prevent the backflow of contaminated water into the potable water supply. It consists of a seat, seat O-ring, disc assembly, and spring, check cage and cover O-ring. It is ideal at referenced cross-connections identified as non-health hazard applications. Check with local inspection authorities for installation requirements.
Product Features
- No special tools required for changing parts
- All parts are made of high quality materials
- Second check kit
- Factory Replacement Kit
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Seat, Seat O-Ring, Disc Assembly, Spring, Check Cage And Cover O-Ring |
Kit Type | Second Check Kit |
Lead Free | NO |
Model Number | RK 007-CK2-SS 1 1/2-2 |
Part Number | 0887035 |
Series | RK-007 |