Skip to Main Content
Logo

RK 007M1-RT 3/4-1

Part of the RK-007 Series

Ordering Code: 0887042

UPC: 098268374179

Lead Free: YES

3/4-1 Backflow Preventer Repair Kit, 007M1

This complete rubber parts kit for the 3/4 to 1 inch 007M1 Series consists of cover o-ring, two disc assemblies and two seat o-rings.

Product Features

  • 3/4 to 1 IN 007M1 complete rubber parts kit
  • Cover o-ring
  • Two disc assemblies
  • Two seat O-rings
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents Cover O-Ring, 2 Disc Assemblies And 2 Seat O-Rings
Kit Type Complete Rubber Parts Kit
Lead Free YES
Model Number RK 007M1-RT 3/4-1
Part Number 0887042
Products Used On LF007M1, 007M1
ProductsUsedOnSize 3/4 IN to 1 IN
Series RK-007