Skip to Main Content
Logo

RK 007M3-RT

Part of the RK-007 Series

Ordering Code: 0888552

UPC: 098268810288

Lead Free: YES

3/4 Backflow Rubber Repair Kit, 007M3

This 3/4 IN complete rubber parts replacement kit, for series 007M3, is used to prevent the backflow of contaminated water into the potable water supply. It consists of a cover O-ring, 2 disc assemblies and 2 seat O-rings. It is ideal at referenced cross-connections identified as non-health hazard applications. Check with local inspection authorities for installation requirements.

Product Features

  • No special tools required for changing parts
  • All parts are made of high quality materials
  • Factory replacement kit
  • Complete rubber parts kit
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents Cover O-Ring, 2 Disc Assemblies And 2 Seat O-Rings
Kit Type Complete Rubber Parts Kit
Lead Free YES
Part Number 0888552
Products Used On LF007M3, 007M3
Products Used On Size 3/4 IN
Series RK-007