Skip to Main Content
Logo

RK 007DCDA-S1 2 1/2-3

Part of the RK-007DCDA Series

Ordering Code: 0887968

UPC: 098268503012

Lead Free: YES

2 1/2-3 Backflow Seat Repair Kit, 007Dcda-S1

This 2 1/2 to 3 inch seat replacement kit, for series 007DCDA-S1, is used to prevent the backflow of contaminated water into the potable water supply. It consists of a seat, seat O-ring and cover O-ring. It is ideal at referenced cross-connections identified as non-health hazard applications. Check with local inspection authorities for installation requirements.

Product Features

  • Seat kit
  • Factory Replacement Kit
  • All parts are made of high quality materials
  • No special tools required for changing parts
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents Seat, Seat O-Ring And Cover O-Ring
Kit Type Seat Kit
Lead Free YES
Model Number RK 007DCDA-S1 2 1/2-3
Part Number 0887968
Series RK-007DCDA