RK 007DCDA-S2 2 1/2-3
Part of the RK-007DCDA Series
Ordering Code: 0887969
UPC: 098268503029
Lead Free: YES
2 1/2-3 Backflow Seat Repair Kit, 007Dcda-S2
This 2 1/2 to 3 inch seat replacement kit, for series 007DCDA-S2, is used to prevent the backflow of contaminated water into the potable water supply. It consists of a seat, seat O-ring and cover O-ring. It is ideal at referenced cross-connections identified as non-health hazard applications. Check with local inspection authorities for installation requirements.
Product Features
- Seat kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Factory Replacement Kit
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Seat, Seat O-Ring And Cover O-Ring |
Kit Type | Seat Kit |
Lead Free | YES |
Model Number | RK 007DCDA-S2 2 1/2-3 |
Part Number | 0887969 |
Series | RK-007DCDA |