RK 009-CK1-SS 3/4-1
Part of the RK-009 Series
Ordering Code: 0887009
UPC: 098268383911
Lead Free: YES
3/4-1 Backflow Repair Kit, First Check, Series 009
This first check replacement kit is used for checking for tightness against the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a check assembly and cover O-ring.
Features
- All parts are made of high quality materials
- No special tools required for changing parts
- Factory Replacement Kit
- First check kit
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Check Assembly And Cover O-Ring |
Kit Type | First Check Kit |
Lead Free | YES |
Part Number | 0887009 |
Products Used On | Series 009 Stainless Steel Reduced Pressure Zone Assembly, Backflow Preventing Valve |
Series | RK-009 |