RK 009-CK2 1/4-1/2
Part of the RK-009 Series
Ordering Code: 0887292
UPC: 098268384109
Lead Free: YES
1/4 Through 1/2 In Reduced Pressure Zone Second Check Repair Kit
This 1/4 to 1/2 inch second check repair kit for a reduced pressure zone assembly, series 009, whihc is used to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. This kit consists of a check assembly and cover O-ring.
Product Features
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original Watts parts
- Factory replacement kit
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Check Assembly And Cover O-Ring |
Kit Type | Second Check Kit |
Lead Free | YES |
Model Number | RK 009-CK2 1/4-1/2 |
Part Number | 0887292 |
Series | RK-009 |
-
Downloads