RK 009-UNI-RT 1 1/4
Part of the RK-009 Series
Ordering Code: 0887806
UPC: 098268243161
Lead Free: NO
1 1/4 Backflow Universal Rubber Repair Kit, Series 009
This 1 1/4 IN universal rubber repair kit, is used for repairing the parts to the relief valve series 009 to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. It is ideal at referenced cross-connections identified as non-health hazard applications.
Product Features
- Factory Replacement Kit
- All parts are made of high quality materials
- Universal rubber repair kit
- No special tools required for changing parts
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Rk 009M2, Rk 009M1, Rk 009 Rt |
Kit Type | Universal Rubber Repair Kit |
Lead Free | NO |
Model Number | RK 009-UNI-RT 1 1/4 |
Part Number | 0887806 |
Series | RK-009 |