RK 009M2-RC2 2
Part of the RK-009 Series
Ordering Code: 0887543
UPC: 098268651362
Lead Free: YES
2 Backflow Repair Kit, Second Check, 009M2
This 2 IN second check rubber parts replacement kit for series 009M2 is used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a second check assembly O-ring, disc holder assembly, cover O-ring and sensing passage O-ring.
Product Features
- All parts are made of high quality materials
- No special tools required for changing parts
- Factory Replacement Kit
- Second check rubber parts kit
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Second Check Assembly O-Ring, Disc Holder Assembly, Cover O-Ring And Sensing Passage O-Ring |
Kit Type | Second Check Rubber Parts Kit |
Lead Free | YES |
Model Number | RK 009M2-RC2 2 |
Part Number | 0887543 |
Series | RK-009 |