RK 07F-CK4 8
Part of the RK-07F Series
Ordering Code: 0887110
UPC: 098268408065
Lead Free: YES
8 Single-Detector Check Valve For Fire Sprinkler Systems Kit, Spring Assembly, Cover O-Ring, 07F
This 8 IN fire sprinkler system single check valve repair kit for series 07F prevents the reverse flow of polluted water from residential fire sprinkler systems from entering into the potable water supply. This kit consists of a spring assembly and a cover O-ring. It offers easy maintenance and service.
Product Features
- Factory replacement kit
- All parts are made of high quality materials
- No special tools required for changing parts
- Check kit
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Spring Assembly And Cover O-Ring |
Kit Type | Check Kit |
Lead Free | YES |
Model Number | RK 07F-CK4 8 |
Part Number | 0887110 |
Series | RK-07F |