Skip to Main Content
Logo

SA-10L20-RK

Part of the RK-127 Series

Ordering Code: 0889232

UPC: 098268112894

Lead Free: NO

Diaphragm Chamber Repair Kit, 10 IN

This kit includes parts necessary to repair the complete diaphragm chamber of a 10 inch steam/water pressure regulator, series 127. It contains a diaphragm, diaphragm cover, diaphragm chamber and screws.

Product Features

  • Cast iron chamber and cover
  • For 10 inch steam/water pressure regulator
  • No special tools required
  • Includes screws
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents Diaphragm, Diaphragm Cover, Diaphragm Chamber And Screws
Kit Type Repair Kit
Lead Free NO
Part Number 0889232
Products Used On Series 127 Steam/Water Pressure Regulator
Products Used On Size 1/2 IN to 4 IN
Series RK-127