RK 152A 3/4
Part of the RK-152A Series
Ordering Code: 0875605
UPC: 098268103779
Lead Free: NO
Repair Kit for 3/4 IN Iron Process Steam Pressure Regulator
This kit includes parts necessary to repair a 3/4 inch steam pressure regulator, series 152A. It contains stem and bushing assembly, diaphragm, diaphragm gasket, bottom plug gasket, bottom spring, strainer, disc and seat.
Product Features
- Diaphragm gasket to seal
- Stainless steel strainer
- All parts are made of high quality materials
- No special tools required
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Stem & Bushing Assembly, Diaphragm, Diaphragm Gasket, Bottom Plug Gasket, Bottom Spring, Strainer, Disc And Seat |
Kit Type | Repair Kit |
Lead Free | NO |
Model Number | RK 152A 3/4 |
Part Number | 0875605 |
Series | RK-152A |