Skip to Main Content
Logo

RK 152SS

Part of the RK-152SS Series

Ordering Code: 0875512

UPC: 098268293388

Lead Free: Not In Scope

Repair Kit for 1/2 IN Stainless Steel Process Steam Pressure Regulator, 152SS

This Repair Kit is Used for 1/2 inch 152SS Stainless Steel Process Steam Pressure Regulator. This Kit Includes Stem Bushing Assembly, Diaphragm, Diaphragm Gasket, Bottom Plug Gasket, Seat, Disc abd Strainer

Product Features

  • Includes all parts to repair 1/2 inch model 152SS
  • Parts made of high quality material
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents Stem & Bushing Assembly, Diaphragm, Diaphragm Gasket, Bottom Plug Gasket, Strainer, Disc And Seat
Kit Type Repair Kit
Lead Free Not In Scope
Model Number RK 152SS
Part Number 0875512
Products Used On Series 152SST Steam Pressure Regulator
ProductsUsedOnSize 3/8 x 3/8 IN
Series RK-152SS