Skip to Main Content
Logo

RK 188/288/388-T 1/4-3/8

Part of the RK 188/288/388 Series

Ordering Code: 0887170

UPC: 098268351132

Lead Free: YES

1/4 To 3/8 In Anti-Siphon Vacuum Breaker Total Repair Kit

This 1/4-3/8 IN anti-siphon vacuum breaker hot or cold water repair kit prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of a disk and disc float, a bonnet and O-ring. It has a full size orifice to assure pipe size capacity and maximum flow. It is ideal for low flow, non-continuous hot or cold water health hazard installations such as on laboratory equipment. Maximum Pressure is 125psi (8.6 bar).

Product Features

  • No special tools required for changing parts
  • All parts are made of high quality materials
  • Factory replacement kit
  • Hot or cold water
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents Disc Assembly (Includes Disc And Disc Float) And Bonnet O-Ring
Kit Type Repair Kit
Lead Free YES
Model Number RK 188/288/388-T 1/4-3/8
Part Number 0887170
Series RK 188/288/388