RK 2000-M5 2 1/2-3
Part of the RK-2000 Series
Ordering Code: 0885433
UPC: 098268309461
Lead Free: NO
Repair Kit for 2 1/2 to 3 IN Flow Check Valve, 2000
This kit includes parts necessary to repair a 2 1/2 to 3 inch flow check, series 2000M5. It contains bonnet disc assembly, gasket and o-ring.
Product Features
- O-ring to prevent leaks
- Includes bonnet disc assembly
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Bonnet Assembly, Disc And O-Rings |
Kit Type | Repair Kit |
Lead Free | NO |
Model Number | RK 2000-M5 2 1/2-3 |
Part Number | 0885433 |
Series | RK-2000 |