Skip to Main Content
Logo

INK-E-KIT

Part of the RK-3000 Series

Ordering Code: 0881454

UPC: 098268105391

Lead Free: YES

Dielectic Union Insulator Kit For 1 1/2 In 3001 Series

This dielectric union bolt insulator kit consists of two replacement bolt insulators that can be used with the 1 1/2 IN 3001 series, to insulate each bolt in the flange. One insulator is required for each bolt in a flange. The bolt insulators consists of durable, corrosion resistant polysulfone.

Product Features

  • Made of polysulfone material
  • Includes two insulators per kit
  • Durable and corrosion resistant
  • Used with flange fittings to insulate each bolt in the flange
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents 2 Insulators Per Kit
Kit Type Insulator Kit
Lead Free YES
Model Number INK-E-KIT
Part Number 0881454
Series RK-3000