Skip to Main Content
Logo

INK-G-KIT

Part of the RK-3000 Series

Ordering Code: 0881456

UPC: 098268105414

Lead Free: YES

Dielectric Union Insulator Kit for 1 1/4 IN 3003, 3004, 3006

This dielectric union bolt insulator kit consists of two replacement bolt insulators that can be used with the 1 1/4 inch 3003, 3004 and 3006 series to insulate each bolt in the flange. One insulator is required for each bolt in a flange. The bolt insulators consists of durable, corrosion resistant polysulfone.

Product Features

  • Dielectric union
  • Insulator consists of durable, corrosion resistant polysulfone
  • Used with flange fittings to insulate each bolt in the flange
  • Includes two insulators per kit
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents 2 Insulators Per Kit
Kit Type Insulator Kit
Lead Free YES
Part Number 0881456
Products Used On Series 3003, 3004 and 3006 Dielectric Union
Series RK-3000