Skip to Main Content
Logo

INK-J-KIT

Part of the RK-3000 Series

Ordering Code: 0889170

UPC: 098268112535

Lead Free: YES

Dielectric Union Insulator Kit

This kit of 8 bolt insulators are designed to be used with flanged fittings to insulate each bolt in the flange. One insulator is required for each bolt in a flange. These bolt insulators consists of durable, corrosion resistant polysulfone.

Product Features

  • Corrosion resistant polysulfone
  • Used with flange fittings to insulate each bolt in the flange
  • Dielectric union
  • Insulator consists of durable, corrosion resistant polysulfone
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents 8 Insulators Per Kit
Kit Type Insulator Kit
Lead Free YES
Part Number 0889170
Products Used On Model 3000 Dielectric Union Flanged Fitting
Series RK-3000