Skip to Main Content
Logo

KIT GA-A

Part of the RK-3000 Series

Ordering Code: 0881400

UPC: 098268105049

Lead Free: YES

Dielectric Union Gasket Kit, Ga-A

This dielectric union repair kit consists of two replacement gaskets that can be used for the 1/2 IN 3001, 3002, 3005, and 3007 series.

Product Features

  • Dielectric union
  • Dielectric gasket kit
  • For use with water, air, oil, natural gas, propane, gasoline, kerosene, mineral oil, vegetable oil and alkalines
  • Replacement gasket kit
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents 2 Ga Gaskets Per Kit
Kit Type Gasket Kit
Lead Free YES
Part Number 0881400
Products Used On 3001, 3002, 3005, 3007
Products Used On Size 1/2 IN
Series RK-3000