Skip to Main Content
Logo

KIT GA-F

Part of the RK-3000 Series

Ordering Code: 0881405

UPC: 098268105094

Lead Free: YES

Dielectric Union Gasket Kit, Ga-F

This dielectric union repair kit consists of two replacement gaskets that can be used for the 2 IN 3001 series.

Product Features

  • For use with water, air, oil, natural gas, propane, gasoline, kerosene, mineral oil, vegetable oil and alkalines
  • Dielectric gasket kit
  • Replacement gasket kit
  • Dielectric union
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents 2 Ga Gaskets Per Kit
Kit Type Gasket Kit
Lead Free YES
Model Number KIT GA-F
Part Number 0881405
Series RK-3000