Skip to Main Content
Logo

KIT GA-G

Part of the RK-3000 Series

Ordering Code: 0881406

UPC: 098268105100

Lead Free: YES

Dielectric Union Gasket Kit for 3/4 IN 3002, GA-G

This dielectric union repair kit consists of two replacement gaskets that can be used for the 3/4 inch 3002 series.

Product Features

  • Replacement gasket kit
  • Dielectric Gasket kit
  • For use with water, air, oil, natural gas, propane, gasoline, kerosene, mineral oil, vegetable oil and alkalines
  • Dielectric union
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents 2 Ga Gaskets Per Kit
Kit Type Gasket Kit
Lead Free YES
Part Number 0881406
Products Used On Series 3002 Dielectric Union
Series RK-3000