Skip to Main Content
Logo

KIT GA-L

Part of the RK-3000 Series

Ordering Code: 0881410

UPC: 098268105148

Lead Free: YES

Dielectric Union Gasket Kit for 1 1/2 IN 3003, 3004, 3006, GA-L

This dielectric union repair kit consists of two replacement gaskets that can be used for the 1 1/2 inch 3003, 3004 and 3006 series.

Product Features

  • Dielectric union
  • Replacement gasket kit
  • Dielectric gasket kit
  • For use with water, air, oil, natural gas, propane, gasoline, kerosene, mineral oil, vegetable oil and alkalines
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents 2 Ga Gaskets Per Kit
Kit Type Gasket Kit
Lead Free YES
Model Number KIT GA-L
Part Number 0881410
Series RK-3000