Skip to Main Content
Logo

KIT GB-A

Part of the RK-3000 Series

Ordering Code: 0881425

UPC: 098268105193

Lead Free: YES

Dielectric Union Gasket Kit For 1/2 In 3001, 3002, 3005 And 3007 Series

This dielectric union repair kit consists of two replacement gaskets that can be used for the 1/2 IN 3001, 3002, 3005 and 3007 series. For use with steam to 300 degrees F.

Product Features

  • Durable and corrosion resistant
  • For use with steam to 300 degrees F
  • Made of EPDM material
  • Includes two replacement gaskets per kit
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents 2 Gb Gaskets Per Kit
Kit Type Gasket Kit
Lead Free YES
Model Number KIT GB-A
Part Number 0881425
Series RK-3000