Skip to Main Content
Logo

KIT GB-B

Part of the RK-3000 Series

Ordering Code: 0881426

UPC: 098268105209

Lead Free: YES

Dielectric Union Gasket Kit For 1/2 In 3003, 3004, 3006, 3008 And 3/4 In 3001, 3005 And 3007 Series

This dielectric union repair kit consists of two replacement gaskets that can be used for the 1/2 IN 3003, 3004, 3006 and 3008 series, as well as 3/4 IN 3001, 3005 and 3007 series. For use with steam to 300 degrees F.

Product Features

  • Includes two replacement gaskets per kit
  • For use with steam to 300 degrees F
  • Made of EPDM material
  • Durable and corrosion resistant
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents 2 Gb Gaskets Per Kit
Kit Type Gasket Kit
Lead Free YES
Part Number 0881426
Products Used On 3003, 3004, 3006, 3008; 3001, 3005, 3007
Products Used On Size 1/2 IN, 3/4 IN
Series RK-3000