Skip to Main Content
Logo

KIT GB-C

Part of the RK-3000 Series

Ordering Code: 0881427

UPC: 098268105216

Lead Free: YES

Dielectric Union Gasket Kit For 1 In 3001 And 3002 Series

This dielectric union repair kit consists of two replacement gaskets that can be used for the 1 IN 3001 and 3002 series. For use with steam to 300 degrees F.

Product Features

  • Includes two replacement gaskets per kit
  • Durable and corrosion resistant
  • For use with steam to 300 degrees F
  • Made of EPDM material
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents 2 Gb Gaskets Per Kit
Kit Type Gasket Kit
Lead Free YES
Model Number KIT GB-C
Part Number 0881427
Series RK-3000