Skip to Main Content
Logo

KIT GB-M

Part of the RK-3000 Series

Ordering Code: 0881436

UPC: 098268105308

Lead Free: YES

Dielectric Union Gasket Kit for 2 IN 3003, 3004, 3006, GB-M

This dielectric union repair kit consists of two replacement gaskets that can be used for the 2 inch 3003, 3004, 3006 series. For use with steam to 300 degrees F.

Product Features

  • Dielectric Gasket kit
  • For use with steam to 300 degrees F
  • Replacement gasket kit
  • Dielectric union
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents 2 Gb Gaskets Per Kit
Kit Type Gasket Kit
Lead Free YES
Model Number KIT GB-M
Part Number 0881436
Series RK-3000