Skip to Main Content
Logo

KIT GB-N

Part of the RK-3000 Series

Ordering Code: 0881437

UPC: 098268105315

Lead Free: YES

Dielectric Union Gasket Kit for 2 IN 3100, 3200, GB-N

This dielectric union repair kit consists of two replacement gaskets that can be used for the 2 inch 3100, 3200 series. For use with steam to 300 degrees F.

Product Features

  • Replacement gasket kit
  • Dielectric Gasket kit
  • For use with steam to 300 degrees F
  • Dielectric union
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents 2 Gb Gaskets Per Kit
Kit Type Gasket Kit
Lead Free YES
Model Number KIT GB-N
Part Number 0881437
Series RK-3000