KIT GB-P
Part of the RK-3000 Series
Ordering Code: 0881439
UPC: 098268105322
Lead Free: YES
Dielectric Union Gasket Kit for 2 1/2 IN 3100, 3200, GB-P
This dielectric union repair kit consists of two replacement gaskets that can be used for the 2 1/2 inch 3100, 3200 series. For use with steam to 300 degrees F.
Product Features
- Dielectric Gasket kit
- For use with steam to 300 degrees F
- Dielectric union
- Replacement gasket kit
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | 2 Gb Gaskets Per Kit |
Kit Type | Gasket Kit |
Lead Free | YES |
Model Number | KIT GB-P |
Part Number | 0881439 |
Series | RK-3000 |