405-DISC KIT 2 1/2
Part of the RK-405 Series
Ordering Code: 0889471
UPC: 098268919059
Lead Free: YES
Disc Repair Kit For 2 1/2 In Gate Valve
This repair kit includes parts necessary to repair or replace the disc of a 2 1/2 inch gate valve, series 405. This kit contains a replacement disc for the applicable valve.
Product Features
- Factory replacement parts
- No special tools required
- For 2 1/2 inch valve
- All parts are made of high quality materials
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Disc |
Kit Type | Disc Kit |
Lead Free | YES |
Model Number | 405-DISC KIT 2 1/2 |
Part Number | 0889471 |
Series | RK-405 |