Skip to Main Content
Logo

596816 Watts

Part of the RK-596816 Series

Ordering Code: 0955801

UPC: 098268256987

Sensor Valve Kit For Instant Hot Water Recirculating System, Sensor Valve, Two 12 In Supply Lines

Additional sensor valve for branched hot water line. Kit includes sensor valve and 2-12 inch supply lines with fittings. If your home has a branched hot water line simply add additional sensor valves to your system. No additional pumps are needed.

Product Features

  • Additional sensor valve for existing branched hot water lines
  • Includes a sensor valve and two 12 in. supply lines with fittings
  • Easy to install with no additional pumps needed
  • Stainless steel construction
Specifications
ADACompliant N
BrandName Watts
GDS Status Registered
Kit Contents 1 - Sensor Valve, 2 - 12 inch Supply Lines, 2 - Adapter Fittings w/Washers, 2 - Mounting Screws.
Kit Type Hardware
ModelNumber 596816
Part Number 0955801
Series RK-596816