RK 709-C 10
Part of the RK-709 Series
Ordering Code: 0887924
UPC: 098268399783
Lead Free: YES
10 Backflow Preventer Cover Kit, 709
This 10 IN cover kit for series 709 helps to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consist of a cover and a cover O-ring. It is ideal at referenced cross-connections identified in non-health hazard applications. Check with local inspection authorities for installation requirements.
Product Features
- No special tools required for changing parts
- All parts are made of high quality materials
- Cover kit
- Factory replacement kit
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Cover And Cover O-Ring |
Kit Type | Cover Kit |
Lead Free | YES |
Model Number | RK 709-C 10 |
Part Number | 0887924 |
Series | RK-709 |