RK 709DCDA-RT 10
Part of the RK-709DCDA Series
Ordering Code: 0887960
UPC: 098268475968
Lead Free: YES
Complete Rubber Parts Kit for 10 IN Double Check Detector Assembly, 709DCDA
This 10 inch complete rubber parts kit is for series 709DCDA, which helps to prevent the reverse flow of polluted water from entering into the potable water supply. This kit consist of two discs and two cover O-rings.
Product Features
- No special tools required for changing parts
- All parts are made of high quality materials
- Complete rubber parts kit
- Factory replacement kit
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | 2 Discs And 2 Cover O-Rings |
Kit Type | Complete Rubber Parts Kit |
Lead Free | YES |
Model Number | RK 709DCDA-RT 10 |
Part Number | 0887960 |
Series | RK-709DCDA |