RK 770-CK4 6
Part of the RK-770 Series
Ordering Code: 0887071
UPC: 098268385984
Lead Free: YES
6 Backflow Preventer Double Check Valve Assembly Kit, 770
This 66 IN check valve repair kit for series 770 is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a spring assembly and a cover O-ring. Check with local inspection authorities for installation requirements.
Product Features
- Check kit
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Spring Assembly And Cover O-Ring |
Kit Type | Check Kit |
Lead Free | YES |
Model Number | RK 770-CK4 6 |
Part Number | 0887071 |
Series | RK-770 |