RK 773DCDA-C
Part of the RK-773 Series
Ordering Code: 0888436
UPC: 098268803211
Lead Free: YES
6 Double Check Valve Cover Repair Kit, Series 773Dcda
This double check detector valve cover repair kit is for series 773DCDA, which designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a cover and a cover O-ring.
Product Features
- No special tools required for changing parts
- Cover kit
- Factory replacement kit
- All parts are made of high quality materials
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Cover And Cover O-Ring |
Kit Type | Cover Kit |
Lead Free | YES |
Model Number | RK 773DCDA-C |
Part Number | 0888436 |
Series | RK-773 |