RK 800M4-V 1
Part of the RK-800M4 Series
Ordering Code: 0887710
UPC: 098268421897
Lead Free: YES
1 In Pressure Vacuum Breaker Vent Float Kit
This 1 IN 800M4 vent repair kit provides all the parts necessary to repair the vent float of the applicable pressure vacuum breaker. This kit includes a float vent disc assembly and bonnet O-ring. All parts are genuine and original to the valve.
Product Features
- Genuine and original Watts parts
- No special tools required for servicing
- All parts are made of high quality materials
- Factory replacement kit
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Float Vent Disc Assembly (Vent Float, Seal & Spring) And Bonnet O-Ring |
Kit Type | Vent Float Kit |
Lead Free | YES |
Model Number | RK 800M4-V 1 |
Part Number | 0887710 |
Series | RK-800M4 |