AK 909-HOSE ASSY 6-8
Part of the RK-909 Series
Ordering Code: 0881487
UPC: 098268105711
Lead Free: YES
6 To 8 In Hose Assembly Kit Sensing Line For Series 909
Product Features
- Factory replacement kit
- All parts are made of high quality materials
- Original parts insure long service life
- No special tools required for changing parts
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Type | Replacement Part |
Lead Free | YES |
Model Number | AK 909-HOSE ASSY 6-8 |
Part Number | 0881487 |
Series | RK-909 |
-
Downloads