Skip to Main Content
Logo

RK 909-RT 2 1/2-3

Discontinued - Replaced By: LFRK 909-RT 2 1/2-3

Part of the RK-909 Series

Ordering Code: 0887750

UPC: 098268475876

Lead Free Model Available

2 1/2-3 Backflow Preventer Repair Kit, 909

This reduced pressure zone total rubber parts kit for the 2 1/2 to 3 inch 909 Series consists of upper and lower check stem o-ring, cover o-ring, sleeve o-ring, piston o-ring, relief valve disc assembly, diaphragm, piston seal and lubricant.

Product Features

  • 2 1/2 to 3 IN 909 reduced pressure zone total rubber parts kit
  • Diaphragm, cover O-ring and lubricant
  • Check disc, stem O-Ring, sleeve O-Ring
  • Relief valve disc assembly, piston seal, piston O-Ring
Specifications
ADACompliant N
BrandName Watts
Kit Contents Check Disc, Cover O-Ring, Sleeve O-Ring, Piston O-Ring, Rv Disc Assembly, Diaphragm, Piston Seal And Lubricant
Kit Type Complete Rubber Parts Kit
LeadFree NO
ModelNumber RK 909-RT 2 1/2-3
Part Number 0887750
Series RK-909