RK 909M1-RT 8
Discontinued - Replaced By: LFRK 909M1-RT 8
Part of the RK-909 Series
Ordering Code: 0887761
UPC: 098268557756
8 In Total Rubber Parts Kit For 909M1
Product Features
- No special tools required for changing parts
- All parts are made of high quality materials
- Factory replacement kit
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Check Disc, Cover O-Ring, Sleeve O-Ring, Piston O-Ring, Rv Disc Assembly, Diaphragm, Piston Seal And Lubricant |
Kit Type | Complete Rubber Parts Kit |
Lead Free | NO |
Model Number | RK 909M1-RT 8 |
Part Number | 0887761 |
Series | RK-909 |