LFRK 909RPDA-CK1 8
Part of the RK-909RPDA Series
Ordering Code: 0794129
UPC: 098268459661
Lead Free: YES
First Check Kit For 8 In Lead Free Reduced Pressure Detector Assembly
This first check replacement kit provides all the parts necessary to repair the first check on an 8 inch lead free reduced pressure detector assembly. This kit consists of a disc and spring assembly, cover O-ring and lubricant. All parts are genuine and original to the valve.
Product Features
- Parts made of high quality material
- Serviceable in the field
- Original parts insure long service life
- No special tools required
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Disc & Spring Assembly, Cover O-Ring And Lubricant |
Kit Type | First Check Kit |
Lead Free | YES |
Model Number | LFRK 909RPDA-CK1 8 |
Part Number | 0794129 |
Series | RK-909RPDA |
-
Downloads