LFRK 909RPDA-S 4
Part of the RK-909RPDA Series
Ordering Code: 0794137
UPC: 098268459746
Lead Free: YES
Seat Kit For 4 In Lead Free Reduced Pressure Detector Assembly
This seat kit provides all the parts necessary to repair the seat on a 4 inch lead free reduced pressure detector assembly. The kit consists of a seat, seat O-ring, cover O-ring, retainer wires and lubricant. All parts are genuine and original to the valve.
Product Features
- Serviceable in the field
- Original parts insure long service life
- Parts made of high quality material
- No special tools required
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Seat, Seat O-Ring, Cover O-Ring, Retainer Wires And Lubricant |
Kit Type | Seat Kit |
Lead Free | YES |
Model Number | LFRK 909RPDA-S 4 |
Part Number | 0794137 |
Series | RK-909RPDA |
-
Downloads