Skip to Main Content
Logo

LFRK 909RPDA-VT 21/2 - 3

Part of the RK-909RPDA Series

Ordering Code: 0794115

UPC: 098268459524

Lead Free: YES

Total Relief Valve Repair Kit For 2 1/2 And 3 In Lead Free Reduced Pressure Zone Assembly, Series 909Rpda

This total relief valve repair kit is designed for use on a 2 1/2 and 3 inch reduced pressure zone assembly used to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit provides all the parts necessary to replace the major internal components of the applicable reduced pressure zone assembly. This kit consists of a diaphragm, disc and piston assembly, seat, seat O-ring, adapter O-ring and lubricant.

Product Features

  • Fits 2 1/2 and 3 inch lead free reduced pressure zone assembly
  • No special tools required for changing parts
  • Factory replacement parts
  • All parts are made of high quality materials
Specifications
ADACompliant N
BrandName Watts
Kit Contents Diaphragm, Disc & Piston Assembly, Seat, Seat O-Ring, Adapter O-Ring And Lubricant
Kit Type Total Relief Valve Kit
LeadFree YES
ModelNumber LFRK 909RPDA-VT 21/2 - 3
Part Number 0794115
Series RK-909RPDA