RK 909RPDA-C 6
Part of the RK-909RPDA Series
Ordering Code: 0887747
UPC: 098268413953
Lead Free: YES
6 In Cover Kit For Checks For Series 909Rpda
Product Features
- No special tools required for changing parts
- All parts are made of high quality materials
- Factory replacement kit
- Original parts insure long service life
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Cover, Cover O-Ring And Lubricant |
Kit Type | Check Cover Kit |
Lead Free | YES |
Model Number | RK 909RPDA-C 6 |
Part Number | 0887747 |
Series | RK-909RPDA |