Skip to Main Content

RK 919-RV 1/4-1/2

Part of the RK-919 Series

Ordering Code: 0888135

UPC: 098268073447

Lead Free: YES

Relief Valve Rubber Parts Kit, 1/4 To 1/2 In

  • Factory replacement parts
  • Parts are specific to valve size
  • All parts are made of high quality materials
  • No special tools required for servicing
Specifications
ADA Compliant N
Brand Name Watts
Buy American Act Compliant NO
Kit Contents Relief Valve Disc, Rv Diaphragm, Rv Seat O-Ring And Cover O-Ring
Kit Type Relief Valve Rubber Parts Kit
Lead Free YES
Part Number 0888135
Product Group BACKFLOW KITS
Products Used On LF919, 919
Products Used On Size 1/4 IN to 1/2 IN
Series RK-919