RK 919-SV 3/4-1
Part of the RK-919 Series
Ordering Code: 0888151
UPC: 098268267679
Lead Free: YES
3/4 To 1 In Relief Valve Seat Kit For Series 919 And Lf919
Product Features
- No special tools required for changing parts
- All parts are made of high quality materials
- Factory Replacement Kit
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Relief Valve Seat, Rv Seat O-Ring And Rv Cover O-Ring |
Kit Type | Relief Valve Seat Kit |
Lead Free | YES |
Model Number | RK 919-SV 3/4-1 |
Part Number | 0888151 |
Series | RK-919 |