RK 957/957RPDA-RC4 2 1/2-4
Part of the RK-957/957RPDA Series
Ordering Code: 0899220
UPC: 098268127577
Lead Free: YES
2 1/2 To 4 In First Or Second Check Rubber Parts Kit For Series 957, 957Rpda And Lf957Rpda, Epdm Disc
Product Features
- Original parts insure long service life
- No special tools required for changing parts
- All parts are made of high quality materials
- Factory replacement kit
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Check Module O-Ring, Epdm Disc Elastomer And E-Clip |
Kit Type | Check Rubber Parts Kit |
Lead Free | YES |
Model Number | RK 957/957RPDA-RC4 2 1/2-4 |
Part Number | 0899220 |
Series | RK-957/957RPDA |