Skip to Main Content
Logo

RK 990-RT 8

Part of the RK-990 Series

Ordering Code: 0887335

UPC: 098268387070

Lead Free: NO

8 In Complete Rubber Parts For Series 990

Product Features

  • All parts are made of high quality materials
  • Factory replacement kit
  • Original parts insure long service life
  • No special tools required for changing parts
Specifications
ADA Compliant N
Brand Name Watts
Kit Contents Two Cover O-Rings, Four Bolt O-Rings, Two Disc Assemblies, One Relief Valve Diaphragm, Relief Valve Cover O-Ring, Piston O-Ring, Relief Valve Seat Disc And Seat O-Ring
Kit Type Complete Rubber Parts Kit
Lead Free NO
Model Number RK 990-RT 8
Part Number 0887335
Series RK-990