RK 990-VT 6
Discontinued
Part of the RK-990 Series
Ordering Code: 0887328
UPC: 098268386899
Lead Free: NO
RK 990-VT 6
Product Features
- Factory Replacement Kit
- All parts are made of high quality materials
- No special tools required for changing parts
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Relief Valve Stem Assembly, Seat O-Ring |
Kit Type | Total Relief Valve Kit |
Lead Free | NO |
Model Number | RK 990-VT 6 |
Part Number | 0887328 |
Series | RK-990 |