RK 993-VT 6
Discontinued
Part of the RK-993 Series
Ordering Code: 0888508
UPC: 098268803303
Lead Free: NO
RK 993-VT 6
Product Features
- No special tools required for changing parts
- All parts are made of high quality materials
- Factory Replacement Kit
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Relief Valve Stem Assembly, Seat O-Ring And Lubricant |
Kit Type | Total Relief Valve Kit |
Lead Free | NO |
Model Number | RK 993-VT 6 |
Part Number | 0888508 |
Series | RK-993 |