RK 993RPDA-RT 6
Part of the RK-993RPDA Series
Ordering Code: 0888515
UPC: 098268803365
Lead Free: NO
Total Rubber Parts Kit For 6 In Reduced Pressure Detector Assembly, 993Rpda
Product Features
- All parts are made of high quality materials
- No special tools required for changing parts
- Original parts insure long service life
- Factory replacement kit
Specifications | |
---|---|
ADA Compliant | N |
Brand Name | Watts |
Kit Contents | Disc Assembly, Cover O-Ring, Sleeve O-Ring, Piston O-Ring, Rv Disc Assembly, Diaphragm, Piston Seat And Lubricant |
Kit Type | Complete Rubber Parts Kit |
Lead Free | NO |
Model Number | RK 993RPDA-RT 6 |
Part Number | 0888515 |
Series | RK-993RPDA |